IESNA:LM-63-2002
[TEST]P1504366
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-23)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-WHGL-PS (4000K_L12_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12478
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 80.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
7541 7520.7 7522.4 7494.5 7426.9 7359.3 7257.1 7100 6889.6 6653.9
6403 6110.7 5761.8 5355.4 4890.7 4345.8 3768.8 3222.2 2739.8 2334.3
1994.7 1526.6 1016.3 612.5 484.9 394.5 322.7 271.2 244.2 225.6
212.9 195.2 169 136.9 97.2 52.4 0
